For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, hazardous locations or direct buried. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants.
| Cond. Size | 12 AWG 12 AWG | |
| Conductor Number | 2 2 | |
| Cond. Strands | 7 7 | |
| Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
| Diameter Over Armor (in) (cm) | 0.669 1.70 | inch cm |
| Jacket Thickness (mils) (mm) | 50 1.27 | mils mm |
| Approx. OD (inches) (cm) | 0.769 1.95 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 53 79 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 256 381 | lbs/1000' kgs/km |
| DC Resistance at 25C (ohms/1000') (ohms/km) | 1.662 2.47 | ohms/1000' ohms/km |
| AC Resistance at 75C (ohms/1000') (ohms/km) | 2.002 2.98 | ohms/1000' ohms/km |
| Min. Bend Radius (in) (cm) | 5.4 13.72 | inch cm |
| Allowable Ampacity Raceway 75C | 25 25 | |
| Allowable Ampacity Raceway 90C | 30 30 |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.