Southwire’s 5KV TECK 90, 5000V, non-shielded, TRXLPE insulated power cable is a CSA approved armoured cable for industrial and commercial medium voltage applications. FT4, -40°C, HL, AG14 and 90°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, hazardous locations, continuous rigid cable supports, and is concrete encaseable.
| Cond. Size | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Ground Size | Inner Jacket Thickness (mils) (mm) | Diameter Over Armor (in) (cm) | Jacket Thickness (mils) (mm) | Approx. OD (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | Max Pull Tension (lbs) (kg) | Min. Bend Radius (in) (cm) | |
| More Options |
2 AWG
2 AWG
|
6
6
|
0.268
0.68
|
90
2.29
|
1x6
1x6
|
85
2.16
|
1.565
3.98
|
55
1.40
|
1.675
4.25
|
1031
1534
|
1194
541.59
|
11.7
29.72
|
| More Options |
350 KCMIL
350 KCMIL
|
35
35
|
0.615
1.56
|
90
2.29
|
1x2
1x2
|
115
2.92
|
2.402
6.10
|
65
1.65
|
2.534
6.44
|
2691
4005
|
6300
2857.63
|
17.7
44.96
|
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity In Air 90C | |
| More Options |
2 AWG
2 AWG
|
0.267
0.40
|
0.321
0.48
|
0.035
0.05
|
135
135
|
| More Options |
350 KCMIL
350 KCMIL
|
0.050
0.07
|
0.062
0.09
|
0.029
0.04
|
363
363
|
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.