SPEC: 45312

750-58 3E AL 3/C 80 MILS XHHW-2 3X2/0 3E AL GW AIA PVC 600V 2000 FT SPEC45312 57622089

Southwire #: 57622089

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire’s 600 Volt Type MC power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of op- erating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. The ground is sized to 50% of the phase conductor with three separate bare grounds one in each interstecie between condutors. Silicone Free.

Specifications

Cond. Size 750 KCMIL 750 KCMIL
Cond. Strands 58 58
Diameter Over Conductor (in) (cm) 0.908 2.31 inch cm
Insulation Thickness (mils) (mm) 80 2.03 mils mm
Diameter Over Armor (in) (cm) 2.624 6.66 inch cm
Jacket Thickness (mils) (mm) 80 2.03 mils mm
Approx. OD (inches) (cm) 2.790 7.09 inch cm
Approx. Weight (lbs/1000') (kgs/km) 4071 6058 lbs/1000' kgs/km
Max Pull Tension (lbs) (kg) 13500 6123.49 lbs kg
Min. Bend Radius (in) (cm) 19.5 49.53 inch cm

* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy

Construction

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
  3. Grounding Conductor:Three separate ground wires with a combined circular mil of 50% of the phase condutor. Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  4. Filler:Paper filler or Polypropylene filler
  5. Binder:Polypropylene tape
  6. Armor:Aluminum Interlocked Armor (AIA)
  7. Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.