Southwire’s 2.4KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 130°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.
Cond. Size | 750 KCMIL 750 KCMIL | |
Cond. Strands | 61 61 | |
Diameter Over Conductor (in) (cm) | 0.968 2.46 | inch cm |
Diameter Over Insulation (in) (cm) | 1.205 3.06 | inch cm |
Insulation Thickness (mils) (mm) | 90 2.29 | mils mm |
Ground Size | 1 x 1/0 1 x 1/0 | |
Diameter Over Armor (in) (cm) | 2.919 7.41 | inch cm |
Jacket Thickness (mils) (mm) | 85 2.16 | mils mm |
Approx. OD (in) (cm) | 3.089 7.85 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 9230 13736 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 18000 8164.66 | lbs kg |
Min. Bend Radius (in) (cm) | 21.6 54.86 | inch cm |