Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum, insulated with cross-linked polyethylene. Especially suited for applications requiring superior resistance to mechanical damage. Neutrals are identified by three yellow extruded stripes. Cables with “YES” neutrals have sequential footage markers. Conductors are durably surface printed for identification. Two-phase conductors and one neutral conductor are cabled together to produce the triplex cable configuration. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL listed as USE-2 per UL 854 Service-Entrance Cables. These wet-rated cables can be direct buried underground or installed in a duct to power high-intensity street lighting circuits.
| Code Word | Cond. Size | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Diameter Over Insulation (in) (cm) | Num x Neutral Size | Neutral Stranding (mils) (mm) | Neutral Insulation Thickness | Ground Size | Approx. OD (inches) (cm) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
ERSKINE
ERSKINE
|
6 AWG
6 AWG
|
7
7
|
0.178
0.45
|
60
1.52
|
0.298
0.76
|
6
6
|
6
0.15
|
60
60
|
AWG
AWG
|
0.644
1.64
|
133
198
|
| More Options |
BRENAU
BRENAU
|
1/0 AWG
1/0 AWG
|
9
9
|
0.362
0.92
|
80
2.03
|
0.522
1.33
|
2
2
|
6
0.15
|
60
60
|
AWG
AWG
|
1.106
2.81
|
389
579
|
| More Options |
HUNTER
HUNTER
|
2/0 AWG
2/0 AWG
|
11
11
|
0.405
1.03
|
80
2.03
|
0.565
1.44
|
2/0
2/0
|
11
0.28
|
80
80
|
AWG
AWG
|
1.199
3.05
|
538
801
|
| More Options |
HOLLINS
HOLLINS
|
3/0 AWG
3/0 AWG
|
17
17
|
0.456
1.16
|
80
2.03
|
0.616
1.56
|
1/0
1/0
|
7
0.18
|
80
80
|
AWG
AWG
|
1.302
3.31
|
581
865
|
| More Options |
SWEETBRIAR
SWEETBRIAR
|
4/0 AWG
4/0 AWG
|
18
18
|
0.512
1.30
|
80
2.03
|
0.672
1.71
|
2/0
2/0
|
11
0.28
|
80
80
|
AWG
AWG
|
1.421
3.61
|
709
1055
|
1. The actual number of strands may differ for single input wire per ASTM B901
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Code Word | Cond. Size | Min. Bend Radius (in) (cm) | Max Pull Tension (lbs) (kg) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity In Duct 90C | |
| More Options |
ERSKINE
ERSKINE
|
6 AWG
6 AWG
|
2.6
6.60
|
472
214.10
|
0.674
1.00
|
0.840
1.25
|
0.051
0.08
|
50/55
50/55
|
| More Options |
BRENAU
BRENAU
|
1/0 AWG
1/0 AWG
|
5.5
13.97
|
1900
861.82
|
0.167
0.25
|
0.208
0.31
|
0.044
0.07
|
120/135
120/135
|
| More Options |
HUNTER
HUNTER
|
2/0 AWG
2/0 AWG
|
6
15.24
|
2395
1086.35
|
0.133
0.20
|
0.166
0.25
|
0.043
0.06
|
135/150
135/150
|
| More Options |
HOLLINS
HOLLINS
|
3/0 AWG
3/0 AWG
|
6.5
16.51
|
3020
1369.85
|
0.105
0.16
|
0.131
0.19
|
0.042
0.06
|
155/175
155/175
|
| More Options |
SWEETBRIAR
SWEETBRIAR
|
4/0 AWG
4/0 AWG
|
7.1
18.03
|
3808
1727.28
|
0.084
0.13
|
0.105
0.16
|
0.041
0.06
|
180/205
180/205
|
Notes:
1. Inductive reactance assumes cables are cradled in conduit, and the neutral is carrying no current.
2. Triple parallel inductive reactance calculation assumes the phase conductors are adjacent to one another.
3. Conductors assumed to be reverse lay stranded, compressed construction.
4. Phase spacing assumes cables are touching.
5. Resistances shown are for the Phase conductors only.
6. Ampacity based on 90°C conductor temperature, 20°C ambient, RHO 90, 100% load factor.