Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum, insulated with cross-linked polyethylene UL listed as Type USE-2 . These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
| Code Word | Cond. Size | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Diameter Over Insulation (in) (cm) | Ground Size | Approx. OD (inches) (cm) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
MERCER
MERCER
|
4 AWG
4 AWG
|
7
7
|
0.225
0.57
|
60
1.52
|
0.345
0.88
|
AWG
AWG
|
0.345
0.88
|
62
92
|
| More Options |
KENYON
KENYON
|
1 AWG
1 AWG
|
9
9
|
0.322
0.82
|
80
2.03
|
0.482
1.22
|
AWG
AWG
|
0.473
1.20
|
121
180
|
| More Options |
HARVARD
HARVARD
|
1/0 AWG
1/0 AWG
|
9
9
|
0.362
0.92
|
80
2.03
|
0.522
1.33
|
AWG
AWG
|
0.512
1.30
|
146
217
|
| More Options |
YALE
YALE
|
2/0 AWG
2/0 AWG
|
11
11
|
0.405
1.03
|
80
2.03
|
0.565
1.44
|
AWG
AWG
|
0.555
1.41
|
176
262
|
| More Options |
BELOIT
BELOIT
|
4/0 AWG
4/0 AWG
|
18
18
|
0.512
1.30
|
80
2.03
|
0.672
1.71
|
AWG
AWG
|
0.658
1.67
|
261
388
|
| More Options |
HOFSTRA
HOFSTRA
|
250 KCMIL
250 KCMIL
|
22
22
|
0.558
1.42
|
95
2.41
|
0.748
1.90
|
KCMIL
KCMIL
|
0.726
1.84
|
314
467
|
| More Options |
GONZAGA
GONZAGA
|
300 KCMIL
300 KCMIL
|
37
37
|
0.611
1.55
|
95
2.41
|
0.801
2.03
|
KCMIL
KCMIL
|
0.784
1.99
|
367
546
|
| More Options |
RUTGERS
RUTGERS
|
350 KCMIL
350 KCMIL
|
30
30
|
0.661
1.68
|
95
2.41
|
0.851
2.16
|
KCMIL
KCMIL
|
0.831
2.11
|
421
627
|
| More Options |
EMORY
EMORY
|
500 KCMIL
500 KCMIL
|
34
34
|
0.789
2.00
|
95
2.41
|
0.979
2.49
|
KCMIL
KCMIL
|
0.95
2.41
|
576
857
|
| More Options |
EMORY
EMORY
|
500 KCMIL
500 KCMIL
|
37
37
|
0.789
2.00
|
95
2.41
|
0.979
2.49
|
KCMIL
KCMIL
|
0.956
2.43
|
578
860
|
| More Options |
SEWANEE
SEWANEE
|
750 KCMIL
750 KCMIL
|
55
55
|
0.968
2.46
|
110
2.79
|
1.188
3.02
|
KCMIL
KCMIL
|
1.159
2.94
|
852
1268
|
| More Options |
FORDHAM
FORDHAM
|
1000 KCMIL
1000 KCMIL
|
61
61
|
1.117
2.84
|
110
2.79
|
1.337
3.40
|
KCMIL
KCMIL
|
1.337
3.40
|
1116
1661
|
1. The actual number of strands may differ for single input wire per ASTM B901
! Conductor is ASTM B901
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Code Word | Cond. Size | Min. Bend Radius (in) (cm) | Max Pull Tension (lbs) (kg) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity In Duct 90C | |
| More Options |
MERCER
MERCER
|
4 AWG
4 AWG
|
1.4
3.56
|
250
113.40
|
0.424
0.63
|
0.528
0.79
|
0.048
0.07
|
65/75
65/75
|
| More Options |
KENYON
KENYON
|
1 AWG
1 AWG
|
1.9
4.83
|
502
227.70
|
0.211
0.31
|
0.263
0.39
|
0.046
0.07
|
100/115
100/115
|
| More Options |
HARVARD
HARVARD
|
1/0 AWG
1/0 AWG
|
2
5.08
|
633
287.12
|
0.167
0.25
|
0.208
0.31
|
0.044
0.07
|
120/135
120/135
|
| More Options |
YALE
YALE
|
2/0 AWG
2/0 AWG
|
2.2
5.59
|
798
361.97
|
0.133
0.20
|
0.166
0.25
|
0.043
0.06
|
135/150
135/150
|
| More Options |
BELOIT
BELOIT
|
4/0 AWG
4/0 AWG
|
2.6
6.60
|
1269
575.61
|
0.084
0.13
|
0.105
0.16
|
0.041
0.06
|
180/205
180/205
|
| More Options |
HOFSTRA
HOFSTRA
|
250 KCMIL
250 KCMIL
|
2.9
7.37
|
1500
680.39
|
0.070
0.10
|
0.087
0.13
|
0.041
0.06
|
205/230
205/230
|
| More Options |
GONZAGA
GONZAGA
|
300 KCMIL
300 KCMIL
|
3.1
7.87
|
1800
816.47
|
0.059
0.09
|
0.074
0.11
|
0.041
0.06
|
230/260
230/260
|
| More Options |
RUTGERS
RUTGERS
|
350 KCMIL
350 KCMIL
|
3.3
8.38
|
2100
952.54
|
0.051
0.08
|
0.064
0.10
|
0.040
0.06
|
250/280
250/280
|
| More Options |
EMORY
EMORY
|
500 KCMIL
500 KCMIL
|
3.8
9.65
|
3000
1360.78
|
0.036
0.05
|
0.045
0.07
|
0.039
0.06
|
310/350
310/350
|
| More Options |
EMORY
EMORY
|
500 KCMIL
500 KCMIL
|
3.8
9.65
|
3000
1360.78
|
0.036
0.05
|
0.045
0.07
|
0.039
0.06
|
310/350
310/350
|
| More Options |
SEWANEE
SEWANEE
|
750 KCMIL
750 KCMIL
|
5.8
14.73
|
4500
2041.16
|
0.023
0.03
|
0.030
0.04
|
0.038
0.06
|
385/435
385/435
|
| More Options |
FORDHAM
FORDHAM
|
1000 KCMIL
1000 KCMIL
|
6.7
17.02
|
6000
2721.55
|
0.017
0.03
|
0.023
0.03
|
0.037
0.06
|
445/500
445/500
|
Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)