SPEC: 83010

Duplex 600 Volt USE-2 Underground Service Entrance SPEC83010

Download Category Specifications
PDF Excel Table

Application & Features

Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum, insulated with cross-linked polyethylene. Neutrals are identified by three yellow extruded stripes. Cables with “YES” neutrals have sequential footage markers. Conductors are durably surface printed for identification. One-phase conductor and one neutral conductor are cabled together to produce the duplex cable configuration. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL listed as USE-2 per UL 854 Service-Entrance Cables

Specifications

Select more options below for part numbers, packaging, and color options:
Code Word Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Insulation (in) (cm) Num x Neutral Size Neutral Stranding (mils) (mm) Neutral Insulation Thickness Ground Size Approx. OD (inches) (cm) Approx. Weight (lbs/1000') (kgs/km)
More Options
BARD BARD
8 AWG 8 AWG
7 7
0.142 0.36
60 1.52
0.262 0.67
8 8
6 0.15
60 60
AWG AWG
0.522 1.33
63 94
More Options
CLAFLIN CLAFLIN
6 AWG 6 AWG
7 7
0.178 0.45
60 1.52
0.298 0.76
6 6
7 0.18
60 60
AWG AWG
0.596 1.51
88 131
More Options
DELGADO DELGADO
4 AWG 4 AWG
7 7
0.225 0.57
60 1.52
0.345 0.88
4 4
7 0.18
60 60
AWG AWG
0.689 1.75
125 186

1. The actual number of strands may differ for single input wire per ASTM B901
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Code Word Cond. Size Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity In Duct 90C
More Options
BARD BARD
8 AWG 8 AWG
2.1 5.33
198 89.81
1.071 1.59
1.334 1.99
0.052 0.08
40/45 40/45
More Options
CLAFLIN CLAFLIN
6 AWG 6 AWG
2.4 6.10
314 142.43
0.674 1.00
0.840 1.25
0.051 0.08
50/55 50/55
More Options
DELGADO DELGADO
4 AWG 4 AWG
2.8 7.11
500 226.80
0.424 0.63
0.528 0.79
0.048 0.07
65/75 65/75

Notes:
1. Inductive reactance assumes cables are cradled in conduit, and the neutral is carrying no current.
2. Triple parallel inductive reactance calculation assumes the phase conductors are adjacent to one another.
3. Conductors assumed to be reverse lay stranded, compressed construction.
4. Phase spacing assumes cables are touching.
5. Resistances shown are for the Phase conductors only.
6. Ampacity based on 90°C conductor temperature, 20°C ambient, RHO 90, 100% load factor.

Standards & References

  • ASTM B231 Standard Specification for Concentric-Lay-Stranded Aluminum 1350 Conductors
  • ASTM B609 Standard Specification for Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • ASTM B901 Standard Specification for Compressed Round Stranded Aluminum Conductors Using Single Input Wire Construction. (The number of strands for both phase and neutral may differ)
  • UL 854 Service Entrance Cable
  • ICEA S-105-692 Standard For 600 Volt Single Layer Thermoset Insulated Utility Underground Distribution Cables

Construction

  1. Conductor:Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum
  2. Insulation:Cross Linked Polyethylene (XLPE)
  3. Neutral:Cross Linked Polyethylene (XLPE) with three Yellow Extruded Stripes (YES)

For information about our Cable-Rejuvenation Services please visit us at:   Cable-Rejuvenation Services
You can email us at: Cable-Rejuvenation Services

Resources

There are no downloadable resources for this product.