SPEC: 60440

EZ-QUICK™ MC Modular Cable Assembly SPEC60440

14 AWG through 10 AWG THHN/THWN Insulated Singles. Green Insulated Ground. UL Listed. 600 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor. Includes UL Listed Fittings and Prepared Cable Ends.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire EZ QUICK™ Modular Cable Assemblies are suitable for use as follows:

  • Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
  • Fished or embedded in plaster.
  • Concealed or exposed installations.
  • Environmental air-handling spaces per NEC 300.22 (C).
  • Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
  • Installation in cable tray and approved raceways.
  • Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2)
  • Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.

  • Southwire EZ QUICK™ Modular Cable Assemblies - meets or exceeds the following requirements:
  • UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
  • Federal Specification A-A59544 (formerly J-C-30B)
  • NFPA 70 (National Electrical Code), Article 330
  • Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
  • REACH/RoHS-2 (Chemical Limit) Compliant

  • Southwire EZ QUICK™ Modular Cable Assemblies Features:
  • Reduces installation costs up to 50% over pipe and wire.
  • Lightweight aluminum armor--as much as 45% lighter than steel MC Cable.
  • Better grounding performance than Type AC
  • Pre-cut lengths eliminate on-site preparation and save installation and clean up time.
  • Pre-stripped conductors increase jobsite safety
  • UL Listed snap-in fittings applied to each end
  • UL Classified 1, 2, and 3 hour Through Penetration Firestop Systems: W-J-3037, W-L-3110, W-L-3113, W-L-3117, W-L-3120, W-L-3121, W-L-3160, C-AJ-3115, C-AJ-3140, C-AJ-3142, C-AJ-3145, C-AJ-3173, C-AJ-3202, C-AJ-4065, C-AJ-4066, F-C-3038.
  • Cable reverse wound on reel for ease of pulling and installation. When pulling from coils, pull from inside to ensure ease of installation.
  • Anti-short bushings are not required for use with MC cable per the NEC and UL
  • Specifications

    Select a set of products below for more information:
    Cond. Size Conductor Number Color
    More Options
    12 AWG 12 AWG
    2 2
    BK/WE/GN BK/WE/GN
    More Options
    12 AWG 12 AWG
    3 3
    BK/WE/RD/GN BK/WE/RD/GN
    More Options
    12 AWG 12 AWG
    4 4
    BK/WE/RD/BE BK/WE/RD/BE

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Cond. Size Conductor Number
    More Options
    12 AWG 12 AWG
    2 2
    More Options
    12 AWG 12 AWG
    3 3
    More Options
    12 AWG 12 AWG
    4 4

    * Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
    * Ampacities have been adjusted for more than Three Current-Carrying Conductors.

    Stock Code Size AWG Cond. Num Solid/Stranded Color Length ft
    564820
    12 12
    2 2
    Solid Solid
    BK, WE, GN BK, WE, GN
    5 5
    672716
    12 12
    2 2
    Solid Solid
    BK, WE, GN BK, WE, GN
    6 6
    672715
    12 12
    2 2
    Solid Solid
    BK, WE, GN BK, WE, GN
    7 7
    564821
    12 12
    2 2
    Solid Solid
    BK, WE, GN BK, WE, GN
    8 8
    564822
    12 12
    2 2
    Solid Solid
    BK, WE, GN BK, WE, GN
    10 10
    564824
    12 12
    2 2
    Solid Solid
    BK, WE, GN BK, WE, GN
    12 12
    564825
    12 12
    2 2
    Solid Solid
    BK, WE, GN BK, WE, GN
    15 15
    564826
    12 12
    2 2
    Solid Solid
    BK, WE, GN BK, WE, GN
    20 20
    564827
    12 12
    2 2
    Solid Solid
    BK, WE, GN BK, WE, GN
    25 25
    564829
    12 12
    3 3
    Solid Solid
    BK, WE, RD, GN BK, WE, RD, GN
    8 8
    564830
    12 12
    3 3
    Solid Solid
    BK, WE, RD, GN BK, WE, RD, GN
    10 10
    564832
    12 12
    3 3
    Solid Solid
    BK, WE, RD, GN BK, WE, RD, GN
    12 12
    564847
    12 12
    3 3
    Solid Solid
    BK, WE, RD, GN BK, WE, RD, GN
    15 15
    564848
    12 12
    3 3
    Solid Solid
    BK, WE, RD, GN BK, WE, RD, GN
    20 20
    564850
    12 12
    3 3
    Solid Solid
    BK, WE, RD, GN BK, WE, RD, GN
    25 25
    589476
    12 12
    2 2
    Stranded Stranded
    BK, WE, GN BK, WE, GN
    8 8
    589477
    12 12
    2 2
    Stranded Stranded
    BK, WE, GN BK, WE, GN
    10 10
    589478
    12 12
    2 2
    Stranded Stranded
    BK, WE, GN BK, WE, GN
    12 12
    589479
    12 12
    2 2
    Stranded Stranded
    BK, WE, GN BK, WE, GN
    15 15
    562096
    12 12
    2 2
    Stranded Stranded
    BK, WE, GN BK, WE, GN
    15 15

    Standards & References

    • ASTM B8 Concentric-Lay-Stranded Copper Conductors
    • UL 83 Thermoplastic Insulated Wires and Cables
    • UL 1569 Metal-Clad Cables
    • UL 1479 Standard for Safety Fire Tests of Penetration Firestops
    • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
    • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.

    Construction

    1. Conductor:Class B compressed stranded copper per ASTM B3 and ASTM B8
    2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
    3. Ground: Green insulated copper ground
    4. Binder:Binder tape bearing the print legend is wrapped around the cable assembly
    5. Connector:Zinc die-cast snap on connector
    6. Armor:Aluminum Interlocked Armor

    Resources

    There are no downloadable resources for this product.