For use in Trolley and High Speed Rail applications as supports for contact and dropper wires in overhead catenary systems. Southwire’s messenger wire is designed for long service life with the ability to maintain rugged strength through sustained performance.
• Pure Copper
• Flexible to Wind and Vibration
• Durable and Reliable Support
• Mechanically Rugged
• High Tensile Strength and Breaking Load
• RoHS/Proposition 65 Compliant
| Cond. Size | Cond. Strands | Strand Class | Conductor Number | Approx. OD (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | DC Resistance at 25C (ohms/1000') (ohms/km) | Max Pull Tension (lbs) (kg) | |
| More Options |
4 AWG
4 AWG
|
7
7
|
A B
A B
|
1
1
|
0.232
0.59
|
129
192
|
0.264
0.39
|
1938
879.06
|
| More Options |
2 AWG
2 AWG
|
7
7
|
A B
A B
|
1
1
|
0.292
0.74
|
205
305
|
0.166
0.25
|
3050
1383.46
|
| More Options |
2/0 AWG
2/0 AWG
|
7
7
|
A AA
A AA
|
1
1
|
0.414
1.05
|
411
612
|
0.083
0.12
|
5926
2687.99
|
| More Options |
3/0 AWG
3/0 AWG
|
7
7
|
A AA
A AA
|
1
1
|
0.464
1.18
|
518
771
|
0.066
0.10
|
7366
3341.16
|
| More Options |
4/0 AWG
4/0 AWG
|
7
7
|
A AA
A AA
|
1
1
|
0.522
1.33
|
653
972
|
0.052
0.08
|
9154
4152.18
|
| More Options |
500 KCMIL
500 KCMIL
|
19
19
|
A
A
|
1
1
|
0.813
2.07
|
1544
2298
|
0.022
0.03
|
22510
10210.36
|
| More Options |
500 KCMIL
500 KCMIL
|
37
37
|
B
B
|
1
1
|
0.813
2.07
|
1544
2298
|
0.022
0.03
|
22510
10210.36
|
| More Options |
750 KCMIL
750 KCMIL
|
61
61
|
A B
A B
|
1
1
|
0.998
2.53
|
2316
3447
|
0.015
0.02
|
34090
15462.95
|
| More Options |
6 MILS
6 MILS
|
Solid
Solid
|
Solid
Solid
|
1
1
|
0.162
0.41
|
81
121
|
0.419
0.62
|
1228
557.01
|
| More Options |
4 MILS
4 MILS
|
Solid
Solid
|
Solid
Solid
|
1
1
|
0.204
0.52
|
126
188
|
0.264
0.39
|
1938
879.06
|
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
This product can be made in variations of Hard Drawn with concentric or unilay stranding options. Tinned coated copper and Proof PositiveTM anti-theft conductors are also available upon request