For use in Trolley and High Speed Rail applications as supports for contact and dropper wires in overhead catenary systems. Southwire’s messenger wire is designed for long service life with the ability to maintain rugged strength through sustained performance.
• Pure Copper
• Flexible to Wind and Vibration
• Durable and Reliable Support
• Mechanically Rugged
• High Tensile Strength and Breaking Load
• RoHS/Proposition 65 Compliant
| Cond. Size | 4 MILS 4 MILS | |
| Cond. Strands | SOLID SOLID | |
| Strand Class | SOLID SOLID | |
| Conductor Number | 1 1 | |
| Approx. OD (inches) (cm) | 0.204 0.52 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 126 188 | lbs/1000' kgs/km |
| DC Resistance at 25C (ohms/1000') (ohms/km) | 0.264 0.39 | ohms/1000' ohms/km |
| Max Pull Tension (lbs) (kg) | 1938 879.06 | lbs kg |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
This product can be made in variations of Hard Drawn with concentric or unilay stranding options. Tinned coated copper and Proof PositiveTM anti-theft conductors are also available upon request