4/0-532 TINNED CU TELCO L4 GREEN 2000 FT

Southwire #: 57126801

Limited smoke, Non-halogenated Insulation, 105°C Dry, 60°C Wet

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

This specification covers the construction requirements for a limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221 with an overall flame retardant saturated braid. UL listed Type RHH, FT4-ST1 in accordance with the National Electrical Code. Product is for use in Central Office, CATV Head End, Data Center and Cell Tower applications. Cable is suitable for UL “CT USE” (Cable Tray rated).

Specifications

Stock # 57126801 57126801
Size (AWG or kcmil) (mm2) 4/0 AWG 4/0 AWG
No. of Strands 532 532
Nominal Total Weight (lbs/1000') (kgs/km) 798 1187 lbs/1000' kgs/km
Allowable Ampacity at 75C 230 230
Allowable Ampacity at 90C 260 260
Insulation Thickness (mils) (mm) 80 2.03 mils mm
DC Resistance at 25°C 0.0546 0.0546

Standards & References

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 44 Type RHH, FT4-ST1, VW-1, 600 Volts DC or AC
  • UL 2731 Telecommunications Central Office Power Cable
  • CSA AWM IB 105°C 600V. FT4-ST1
  • IEC including 60674 and 60332
  • RoHS Complaint , Lead-Free, Silicone-Free
  • KS-24194™ List 4
  • ATIS-0600017.2014 Non-Halogenated DC Power Wire and Cable for Telecommunications Power Systems
  • Telcordia GR-347-CORE
  • REACH - European Community Regulation

Construction

  • Conductor:Class I modified bunched (8 and 6 AWG) or rope bunched (4 AWG and larger) tinned copper, conforming to ASTM B-33
  • Separator Tape:Opaque Mylar tape
  • Insulation:Limited smoke, non-halogenated, 105°C Dry, 60°C Wet TelcoHyde® 5221. Conforms to UL 44, UL 758, CSA C22.2 No. 210-11, and Telcordia Specification GR-347- CORE. Insulation has a Limiting Oxygen Index of 35%
  • Separator Tape:1 mil clear mylar tape on 6 AWG and larger
  • Cotton Braid:Overall natural cotton braid conforming to UL 44
  • Saturant and Colored Finisher:Moisture resistant, fire retardant saturant and a colored finisher

Resources

There are no downloadable resources for this product.