This specification covers the construction requirements for a limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221 with an overall flame retardant saturated braid. UL listed Type RHH, FT4-ST1 in accordance with the National Electrical Code. Product is for use in Central Office, CATV Head End, Data Center and Cell Tower applications. Cable is suitable for UL “CT USE” (Cable Tray rated).
Stock # | 56963801 56963801 | |
Size (AWG or kcmil) (mm2) | 500 KCMIL 500 KCMIL | |
No. of Strands | 1221 1221 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 1778 2646 | lbs/1000' kgs/km |
Insulation Thickness (mils) (mm) | 95 2.41 | mils mm |