This specification covers the construction requirements for a limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221 with an overall flame retardant saturated braid. UL listed Type RHH, FT4-ST1 in accordance with the National Electrical Code. Product is for use in Central Office, CATV Head End, Data Center and Cell Tower applications. Cable is suitable for UL “CT USE” (Cable Tray rated).
Stock # | 56967001 56967001 | |
Size (AWG or kcmil) (mm2) | 1/0 AWG 1/0 AWG | |
No. of Strands | 19 19 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 442 657 | lbs/1000' kgs/km |
Allowable Ampacity at 75C | 150 150 | |
Allowable Ampacity at 90C | 170 170 | |
Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
DC Resistance at 25°C | 0.1063 0.1063 |