10-7 TINNED CU TELCOFLEX-G L5 600V GREEN 10000 FT

Southwire #: 64366301

Green thermoset insulation, 90°C wet or dry continuous operating temperature, 130°C emergency, 250°C short circuit

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

TELCOFLEX® -G L5 telecom grounding cable is suitable for use in conduit and underground duct. Sunlight and oil resistant. Maximum side wall pressure 500 Lbs./Ft. Suitable for DC and AC.

Specifications

Stock # 64366301 64366301
Size (AWG or kcmil) (mm2) 10 AWG 10 AWG
No. of Strands 7 7
Nominal Total Weight (lbs/1000') (kgs/km) 39 58 lbs/1000' kgs/km
Insulation Thickness (mils) (mm) 30 0.76 mils mm

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44 Thermoset-Insulated Wires and Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • RoHS-3 Complies with European Directive 2015/863
  • REACH - European Community Regulation

Construction

  • Conductor:Class B tinned copper
  • Separator Tape:Optional Opaque Mylar tape
  • Insulation:Green thermoset insulation, 90°C wet or dry continuous operating temperature, 130°C emergency, 250°C short circuit

Resources

There are no downloadable resources for this product.