TELCOFLEX® -G L6 telecom grounding cable is suitable for use in conduit and underground duct. Sunlight and oil resistant. Maximum side wall pressure 500 Lbs./Ft. Suitable for DC and AC.
Stock # | 59790401 59790401 | |
Size (AWG or kcmil) (mm2) | 2 AWG 2 AWG | |
No. of Strands | 168 168 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 228 339 | lbs/1000' kgs/km |
Allowable Ampacity at 75C | 115 115 | |
Allowable Ampacity at 90C | 130 130 | |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
DC Resistance at 25°C | 0 0 |