CU FRXLPE CPE-TP SHIELDED CONTROL CABLE SUBSTN24

Control Cable 600 Volt Copper Conductors, Flame Retardant Cross Linked Polyethylene (FR-XLPE) Insulation Shielded Chlorinated Polyethylene Chloride (CPE) Jacket, Control Cable Conductor Identification Method 1 Table 1. Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 600 Volt control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL rated construction can be used in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Only UL rated constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
2 2
12 AWG 12 AWG
7 7
30 0.76
456 11.59
141 209
More Options
4 4
12 AWG 12 AWG
7 7
30 0.76
595 15.13
231 344
More Options
5 5
12 AWG 12 AWG
7 7
30 0.76
563 14.31
242 360
More Options
7 7
12 AWG 12 AWG
7 7
30 0.76
609 15.48
294 437
More Options
9 9
12 AWG 12 AWG
7 7
30 0.76
778 19.78
412 613
More Options
12 12
12 AWG 12 AWG
7 7
30 0.76
904 22.98
549 816
More Options
2 2
10 AWG 10 AWG
7 7
30 0.76
580 14.74
204 303
More Options
4 4
10 AWG 10 AWG
7 7
30 0.76
653 16.60
303 451
More Options
5 5
10 AWG 10 AWG
7 7
30 0.76
704 17.89
352 525
More Options
7 7
10 AWG 10 AWG
7 7
30 0.76
681 17.31
405 603
More Options
12 12
10 AWG 10 AWG
7 7
30 0.76
1004 25.52
744 1107

Standards & References

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Vertical Tray Flame Test (70,000 Btu/hr) and ICEA T-29-520 - (210,000 Btu/hr)
  • VW-1 (Vertical-Wire) Flame Test

Construction

  1. Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8
  2. Insulation:Flame Retardant Cross Linked Polyethylene (FR-XLPE), 30 Mils thick for all cable sizes
  3. Filler:Polypropylene filler on cables with 5 or less conductors
  4. Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
  5. LCT Shielding:5 mils tape shield
  6. Rip Chord:Rip chord for ease of jacket removal
  7. Overall Jacket:Chlorinated Polyethylene Chloride (CPE)
  8. Color codes available upon request

Resources

There are no downloadable resources for this product.