Schedule 40 Empty Duct CIC43

Commonly installed from transformer to transformer or as underground cables exiting substations.

Download Category Specifications
Excel Table

Application & Features

Specifications

Select more options below for part numbers, packaging, and color options:
Size (AWG or kcmil) Wall Type Nom. OD (mils) (mm) Minimum Wall Thickness Nominal Inside Diamater (mils) (mm) Min. Bend Radius (inch) (inch) Maximum Pulling Tension Nominal Total Weight (lbs/1000') (kgs/km) Tape Type Color Stripe Color
More Options
1.25 1.25
SCH40 SCH40
1660 42.16
1.66 1.66
1 0.04
18 18
1260 1260
296 440
NONE NONE
BLACK BLACK
NONE NONE

Standards & References

Construction