Designed to house and protect wire and cable products in various underground applications for commercial constructions, EV infrastructure expansions, Utility grid-hardening efforts, airports, mass transit, renewables, petrochemical, agriculture, and data centers. May be installed directly buried or encased in concrete as permitted by The National Electrical Code® Article 353. For above ground applications, HDPE conduit must be encased in a minimum of 2 inches of concrete.
| Size (Inches) | 1 1 | |
| Wall Type | SCH80 SCH80 | |
| Nom. OD (mils) (mm) | 1315 33.40 | mils mm |
| Minimum Wall Thickness | 1.66 1.66 | |
| Nominal Inside Diamater (mils) (mm) | 1 0.04 | mils mm |
| Min. Bend Radius (inch) (inch) | 18 18 | |
| Maximum Pulling Tension | 1260 1260 | |
| Nominal Total Weight (lbs/1000') (kgs/km) | 279 415 | lbs/1000' kgs/km |
| Tape Type | NONE NONE | |
| Color | BLACK BLACK | |
| Stripe Color | NONE NONE |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
High-Density Polyethylene (HDPE)