For use in residential, farm and industrial water well applications where the cable is not subject to repeated handling caused by frequent servicing of the pump units. Grounded and ungrounded water well cable systems. Conductors are twisted and colored black, red, and yellow when supplied with three conductors and green ground. Cable is supplied without an overall jacket. For use within well casings.
| Cond. Size | 10 AWG 10 AWG | |
| Conductor Number | 3 3 | |
| Cond. Strands | Solid Solid | |
| Diameter Over Conductor (in) (cm) | 0.101 0.26 | inch cm |
| Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
| Ground Size | 1 X 10 1 X 10 | |
| Approx. OD (in) (cm) | 0.462 1.17 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 126 188 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 176 262 | lbs/1000' kgs/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.