SPEC: 10105

Round Water Well 600 Volt Cable Type THW

600V Extreme, Oil-Resistant, Moisture Resistant Conditions. Rated 75°C

Download Category Specifications
PDF Excel Table

Application & Features

For use in residential, farm and industrial water well applications. Used in both Grounded and ungrounded water well cable systems. Conductors are parallel and insulated with PVC colored black, red, and yellow. Insulated and jacketed with a premium thermoplastic elastomer (TPE) material. Oil resistant. Used in both high temperature and low temperature wells

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Color Insulation Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
12 AWG 12 AWG
4 4
19 19
0.090 0.23
PVC PVC
45 1.14
0.494 1.25
81 121
150 223
More Options
10 AWG 10 AWG
4 4
19 19
0.117 0.30
PVC PVC
45 1.14
0.550 1.40
129 192
208 310
More Options
8 AWG 8 AWG
4 4
19 19
0.143 0.36
PVC PVC
60 1.52
0.670 1.70
186 277
306 455
More Options
6 AWG 6 AWG
4 4
19 19
0.179 0.45
PVC PVC
60 1.52
0.764 1.94
296 440
446 664
More Options
4 AWG 4 AWG
4 4
19 19
0.226 0.57
PVC PVC
60 1.52
0.856 2.17
442 658
614 914

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
* Cond. Number does not include ground conductor.

Cond. Size Conductor Number DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
12 AWG 12 AWG
4 4
1.662 2.47
2.002 2.98
0.054 0.08
167 75.75
2.0 5.08
20 20
24 24
10 AWG 10 AWG
4 4
1.040 1.55
1.253 1.86
0.050 0.07
265 120.20
2.2 5.59
28 28
32 32
8 AWG 8 AWG
4 4
0.653 0.97
0.786 1.17
0.052 0.08
422 191.42
2.7 6.86
40 40
44 44
6 AWG 6 AWG
4 4
0.411 0.61
0.495 0.74
0.051 0.08
671 304.36
3.1 7.87
52 52
60 60
4 AWG 4 AWG
4 4
0.258 0.38
0.310 0.46
0.048 0.07
1068 484.44
3.4 8.64
68 68
76 76

* Inductive impedance is based on non-ferrous conduit with one diameter spacing.

Standards & References

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables

Construction

  1. Conductor:Stranded class B compressed bare copper ASTM B8
  2. Insulation:Polyvinyl Chloride (PVC) Type THW
  3. Jacket:Thermoplastic elastomer (TPE)