Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 105°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Silicone free
Stock # | 67349799 67349799 | |
No. of Conductors | 3 3 | |
Size (AWG or kcmil) (mm2) | 600 KCMIL 600 KCMIL | |
No. of Strands | 41 41 | |
Insulation Thickness (mils) (mm) | 70 1.78 | mils mm |
Size (AWG) | 600 600 | |
Nom. OD (mils) (mm) | 2498 63.45 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 3359 4999 | lbs/1000' kgs/km |