18/4 PAIR STR CU PVC/PVC SPOS TC BLACK

Southwire #: 55841499

Type PLTC/ITC Instrumentation Cable 300 Volt Copper Conductors PVC Insulated Singles Shielded Pairs with Overall Shield SPOS. PVC Jacket Heat, Moisture, Oil and Sunlight Resistant RoHS rated for -30°C to 105°C

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s Instrumentation Cables Type PLTC per UL 13 and Type ITC per UL 2250 are suitable for installations as outlined in NEC Article 336 for process control and instrumentation, control circuits for operation and interconnection of protective and signaling devices and for general use in manufacturing, industrial and commercial distribution systems. Cables are con- structed with 7-strand copper conductors insulated with PVC. The paired conductors are colored black, white, and alpha-numeric printed. Each pair has an aluminum polyester foil with 100% coverage and a tinned drain wire. The overall assembly is covered with an aluminum polyester foil with 100% coverage and a tinned drain wire. The cable is suited for use in cable trays, raceways, conduit, aerial (when supported with a messenger) and direct burial. The cable is rated for -30°C to 105°C and rated for Class I Div II hazardous locations, sun and oil resistant. The jacket is black PVC with a nylon ripcord for easy removal.

Specifications

Stock # 55841499 55841499
No. of Conductors 9 9
Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
No. of Strands 7 7
Nom. OD (mils) (mm) 493 12.53 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 133 198 lbs/1000' kgs/km

Standards & References

  • UL 13 Standard for Power-Limited Circuit Cables
  • UL 2250 Standard for Instrumentation Tray Cable
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • EPA 40 CFR, Part 26, Subpart C heavy metals per Table 1, TCLP method
  • RoHS-2 (European Directive 2011/65/EU)
  • NEC Article 336 Power and Control Tray Cable

Construction

  • Conductor:Class B stranded bare copper per ASTM B3 and B8
  • Insulation:Premium Grade Polyvinyl Chloride (PVC) Color code: Black/White alpha-numeric print alternate and inverted. 1-ONE, 2-TWO
  • Drain Wire:Tinned copper
  • Twisted Shielded Pair:100% coverage aluminum/polyester foil shield with an individual drain wire shown in step 3
  • Binder:Mylar binder
  • Overall Drain Wire:Tinned Copper
  • Overall Shielded:100% coverage aluminum/polyester foil shield with a drain wire as shown in step 6
  • Rip Cord:Rip cord under jacket for ease of removal
  • Jacket:Black sunlight, oil and moisture resistant Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.