SPEC: 45104

12-7 2/C CU XHHW/PVC BLACK/WHITE 1x12 GG TYPE TC-ER 1000V BLACK SPEC45104 59639799

Southwire #: 59639799

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of op- erating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 conductors are listed for exposed runs (TC-ER) per NEC 336.10.

Specifications

Cond. Size 12 AWG 12 AWG
Conductor Number 2 2
Cond. Strands 7 7
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Jacket Thickness (mils) (mm) 45 1.14 mils mm
Approx. OD (in) (cm) 0.412 1.05 inch cm
Copper Weight (lbs/1000') (kgs/km) 61 91 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 119 177 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 1.662 2.47 ohms/1000' ohms/km
AC Resistance at 75C (ohms/1000') (ohms/km) 2.002 2.98 ohms/1000' ohms/km
Min. Bend Radius (in) (cm) 1.6 4.06 inch cm
Allowable Ampacity Raceway 75C 25 25
Allowable Ampacity Raceway 90C 30 30

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy

Construction

  1. Conductor: 7 strands class B compressed tinned copper per ASTM B33 and ASTM B8
  2. Insulation: Cross Linked Polyethylene (XLPE) XHHW-2, 30 Mils thick for all cable sizes. Black, White
  3. Ground: Class B compressed stranded copper with green insulation
  4. Filler: Polypropylene
  5. Jacket: Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.