SPEC: 45051

16-26 3/C CU TFFN/PVC BLACK/RED/BLUE TYPE TC-ER 600V BLACK SPEC45051 60485099

Southwire #: 60485099

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 105°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.

Specifications

Cond. Size 16 AWG 16 AWG
Conductor Number 3 3
Cond. Strands 26 26
Insulation Thickness (mils) (mm) 20 0.51 mils mm
Jacket Thickness (mils) (mm) 45 1.14 mils mm
Approx. OD (in) (cm) 0.308 0.78 inch cm
Copper Weight (lbs/1000') (kgs/km) 24 36 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 58 86 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 4.181 6.22 ohms/1000' ohms/km
AC Resistance at 75C (ohms/1000') (ohms/km) 5.037 7.50 ohms/1000' ohms/km
Min. Bend Radius (in) (cm) 1.2 3.05 inch cm
Allowable Ampacity Raceway 75C - -
Allowable Ampacity Raceway 90C 18 18

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 66 Fixture Wire
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  1. Conductor:7 strands class B compressed bare copper per ASTM B3 and B8 for 14, 12, and 10 AWG cables. Class K bare copper per ASTM B3 and B174 for 16 AWG (26 strands) and 18 AWG (16 strands) cables.
  2. Insulation:Polyvinyl Chloride (PVC) with nylon layer. Type TFFN/TFN for 18 and 16 AWG cables. Type THHN or THWN for 14, 12, and 10 AWG cables. Types THHN or THWN are VW-1 rated.
  3. Filler:Polypropylene filler on cables with 5 or less conductors
  4. Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
  5. Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.