SPEC: 45257

CU 600V PVC-Nylon Insulation PVC Jacket THHN/THWN-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free SPEC45257

Type TC-ER Power Cable 600 Volt Four Conductor Copper, Polyvinyl Chloride (PVC) with nylon layer insulation THHN/THWN-2 Polyvinyl Chloride (PVC) Jacket with 1 Bare CU Ground. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C in wet and dry locations, 105°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Sunlight Resistant - For Direct Burial - Silicone Free

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
8 AWG 8 AWG
4 4
7 7
0.141 0.36
30 0.76
60 1.52
0.701 1.78
238 354
383 570
More Options
6 AWG 6 AWG
4 4
7 7
0.177 0.45
30 0.76
60 1.52
0.789 2.00
378 563
559 832
More Options
4 AWG 4 AWG
4 4
7 7
0.225 0.57
40 1.02
80 2.03
0.933 2.37
572 851
876 1304
More Options
2 AWG 2 AWG
4 4
7 7
0.282 0.72
40 1.02
80 2.03
1.082 2.75
909 1353
1230 1830
More Options
1 AWG 1 AWG
4 4
19 19
0.322 0.82
50 1.27
80 2.03
1.218 3.09
1125 1674
1545 2299
More Options
1/0 AWG 1/0 AWG
4 4
19 19
0.361 0.92
50 1.27
80 2.03
1.304 3.31
1399 2082
1851 2755
More Options
2/0 AWG 2/0 AWG
4 4
19 19
0.405 1.03
50 1.27
80 2.03
1.410 3.58
1742 2592
2252 3351
More Options
3/0 AWG 3/0 AWG
4 4
19 19
0.456 1.16
50 1.27
80 2.03
1.531 3.89
2223 3308
2801 4168
More Options
4/0 AWG 4/0 AWG
4 4
19 19
0.512 1.30
50 1.27
80 2.03
1.637 4.16
2769 4121
3286 4890
More Options
250 KCMIL 250 KCMIL
4 4
37 37
0.558 1.42
60 1.52
110 2.79
1.895 4.81
3325 4948
4181 6222
More Options
350 KCMIL 350 KCMIL
4 4
37 37
0.661 1.68
60 1.52
110 2.79
2.257 5.73
4889 7276
5892 8768
More Options
500 KCMIL 500 KCMIL
4 4
37 37
0.789 2.00
60 1.52
110 2.79
2.397 6.09
6443 9588
7485 11139
More Options
600 KCMIL 600 KCMIL
4 4
61 61
0.865 2.20
80 2.03
110 2.79
2.655 6.74
7813 11627
9089 13526

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
8 AWG 8 AWG
4 4
2.8 7.11
422 191.42
0.653 0.97
0.786 1.17
0.052 0.08
40 40
44 44
More Options
6 AWG 6 AWG
4 4
3.2 8.13
671 304.36
0.411 0.61
0.495 0.74
0.051 0.08
52 52
60 60
More Options
4 AWG 4 AWG
4 4
3.7 9.40
1068 484.44
0.258 0.38
0.310 0.46
0.048 0.07
68 68
76 76
More Options
2 AWG 2 AWG
4 4
5.4 13.72
1698 770.20
0.162 0.24
0.195 0.29
0.045 0.07
92 92
104 104
More Options
1 AWG 1 AWG
4 4
6.1 15.49
2142 971.59
0.128 0.19
0.154 0.23
0.046 0.07
104 104
116 116
More Options
1/0 AWG 1/0 AWG
4 4
6.5 16.51
2703 1226.06
0.102 0.15
0.122 0.18
0.044 0.07
120 120
136 136
More Options
2/0 AWG 2/0 AWG
4 4
7.1 18.03
3407 1545.39
0.081 0.12
0.097 0.14
0.043 0.06
140 140
156 156
More Options
3/0 AWG 3/0 AWG
4 4
7.7 19.56
4295 1948.18
0.064 0.10
0.078 0.12
0.042 0.06
160 160
180 180
More Options
4/0 AWG 4/0 AWG
4 4
8.2 20.83
5416 2456.65
0.051 0.08
0.062 0.09
0.041 0.06
184 184
208 208
More Options
250 KCMIL 250 KCMIL
4 4
9.5 24.13
6400 2902.99
0.043 0.06
0.053 0.08
0.041 0.06
204 204
232 232
More Options
350 KCMIL 350 KCMIL
4 4
13.5 34.29
8960 4064.18
0.031 0.05
0.039 0.06
0.040 0.06
248 248
280 280
More Options
500 KCMIL 500 KCMIL
4 4
14.4 36.58
12800 5805.98
0.022 0.03
0.029 0.04
0.039 0.06
304 304
344 344
More Options
600 KCMIL 600 KCMIL
4 4
15.9 40.39
15360 6967.17
0.018 0.03
0.025 0.04
0.039 0.06
336 336
380 380

* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE, 4-ORANGE)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and B8
  2. Insulation:Polyvinyl Chloride (PVC) with nylon layer Type THHN/THWN-2
  3. Grounding Conductor:Class B compressed stranded bare copper per ASTM B3 and B8 (cable size 8 & 6 AWG has insulated green ground)
  4. Filler:Paper filler (cable size 8 & 6 AWG uses Polypropylene filler)
  5. Binder:Polyester flat thread binder tape for cable sizes larger than 2 AWG
  6. Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.