SPEC: 45251

CU 600V PVC-Nylon Insulation PVC Jacket THHN/THWN-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free SPEC45251

Type TC-ER Power Cable 600Volt Three Conductor Copper, Polyvinyl Chloride (PVC) with nylon layer insulation THHN/THWN-2 Polyvinyl Chloride (PVC) Jacket with 1 Bare CU Ground. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 600 Volt Type TC-ER THHN/THWN-2 power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C in dry or wet locations, 105°C for emergency overload, and 150°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Sunlight Resistant - For Direct Burial - Silicone Free

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
8 AWG 8 AWG
3 3
7 7
0.141 0.36
30 0.76
60 1.52
0.640 1.63
186 277
307 457
More Options
6 AWG 6 AWG
3 3
7 7
0.177 0.45
30 0.76
60 1.52
0.734 1.86
297 442
451 671
More Options
4 AWG 4 AWG
3 3
7 7
0.225 0.57
40 1.02
60 1.52
0.804 2.04
441 656
618 920
More Options
2 AWG 2 AWG
3 3
7 7
0.282 0.72
40 1.02
80 2.03
0.986 2.50
702 1045
971 1445
More Options
1 AWG 1 AWG
3 3
19 19
0.322 0.82
50 1.27
80 2.03
1.116 2.83
864 1286
1180 1756
More Options
1/0 AWG 1/0 AWG
3 3
19 19
0.361 0.92
50 1.27
80 2.03
1.183 3.00
1069 1591
1406 2092
More Options
2/0 AWG 2/0 AWG
3 3
19 19
0.405 1.03
50 1.27
80 2.03
1.278 3.25
1326 1973
1689 2514
More Options
3/0 AWG 3/0 AWG
3 3
19 19
0.456 1.16
50 1.27
80 2.03
1.386 3.52
1699 2528
2100 3125
More Options
4/0 AWG 4/0 AWG
3 3
19 19
0.512 1.30
50 1.27
80 2.03
1.481 3.76
2109 3139
2603 3874
More Options
250 KCMIL 250 KCMIL
3 3
37 37
0.558 1.42
60 1.52
80 2.03
1.659 4.21
2469 3674
3091 4600
More Options
350 KCMIL 350 KCMIL
3 3
37 37
0.661 1.68
60 1.52
110 2.79
1.941 4.93
3438 5116
4186 6229
More Options
500 KCMIL 500 KCMIL
3 3
37 37
0.789 2.00
60 1.52
110 2.79
2.168 5.51
4884 7268
5733 8532
More Options
600 KCMIL 600 KCMIL
3 3
61 61
0.865 2.20
70 1.78
110 2.79
2.388 6.07
5820 8661
6784 10096
More Options
750 KCMIL 750 KCMIL
3 3
61 61
0.968 2.46
70 1.78
110 2.79
2.602 6.61
7277 10829
8562 12742

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
8 AWG 8 AWG
3 3
2.6 6.60
396 179.62
0.653 0.97
0.786 1.17
0.052 0.08
50 50
55 55
More Options
6 AWG 6 AWG
3 3
2.9 7.37
629 285.31
0.411 0.61
0.495 0.74
0.051 0.08
65 65
75 75
More Options
4 AWG 4 AWG
3 3
3.2 8.13
1001 454.05
0.258 0.38
0.310 0.46
0.048 0.07
85 85
95 95
More Options
2 AWG 2 AWG
3 3
3.9 9.91
1592 722.12
0.162 0.24
0.195 0.29
0.045 0.07
115 115
130 130
More Options
1 AWG 1 AWG
3 3
5.6 14.22
2008 910.81
0.128 0.19
0.154 0.23
0.046 0.07
130 130
145 145
More Options
1/0 AWG 1/0 AWG
3 3
5.9 14.99
2534 1149.40
0.102 0.15
0.122 0.18
0.044 0.07
150 150
170 170
More Options
2/0 AWG 2/0 AWG
3 3
6.4 16.26
3194 1448.77
0.081 0.12
0.097 0.14
0.043 0.06
175 175
195 195
More Options
3/0 AWG 3/0 AWG
3 3
6.9 17.53
4027 1826.61
0.064 0.10
0.078 0.12
0.042 0.06
200 200
225 225
More Options
4/0 AWG 4/0 AWG
3 3
7.4 18.80
5078 2303.34
0.051 0.08
0.062 0.09
0.041 0.06
230 230
260 260
More Options
250 KCMIL 250 KCMIL
3 3
8.3 21.08
6000 2721.55
0.043 0.06
0.053 0.08
0.041 0.06
255 255
290 290
More Options
350 KCMIL 350 KCMIL
3 3
9.7 24.64
8400 3810.17
0.031 0.05
0.039 0.06
0.040 0.06
310 310
350 350
More Options
500 KCMIL 500 KCMIL
3 3
13.0 33.02
12000 5443.10
0.022 0.03
0.029 0.04
0.039 0.06
380 380
430 430
More Options
600 KCMIL 600 KCMIL
3 3
14.3 36.32
14400 6531.72
0.018 0.03
0.025 0.04
0.039 0.06
420 420
475 475
More Options
750 KCMIL 750 KCMIL
3 3
15.6 39.62
18000 8164.66
0.014 0.02
0.022 0.03
0.038 0.06
475 475
535 535

* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:Polyvinyl Chloride (PVC) with nylon layer Type THHN/THWN-2
  3. Grounding Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (cable size 8 & 6 has insulated green ground)
  4. Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
  5. Binder:Polyester flat thread binder tape for cable sizes larger than 2 AWG
  6. Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.