Southwire’s 600 Volt SOLONONplus™ Type RHH/RHW-2/RW90 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, and as otherwise permitted by the NEC® for Type RHH/RHW-2 or the CE Code for Type RW90. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
a. The conductors are available in tinned and flexible copper stranding upon request.
b. NEC compliant
c. The halogen content is less than 0.2% and Acid gas less than 2.0%
d. 70,000 BTU/Hr. Vertical Flame Test
e. UL listed for CT use on 1/0 and Larger
f. UL listed FT4 and ST-1 (limited smoke)
g. -40°C Cold impact and cold bend
h. Gasoline and Oil Resistant GRI and GRII
i. UV/Sunlight resistant all colors
j. Color available upon request
| Cond. Size | 1 AWG 1 AWG | |
| Conductor Number | 1 1 | |
| Cond. Strands | 19 19 | |
| Diameter Over Conductor (in) (cm) | 0.322 0.82 | inch cm |
| Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
| Approx. OD (in) (cm) | 0.490 1.24 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 258 384 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 329 490 | lbs/1000' kgs/km |
Tinned Copper Conductor
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.