SPEC: 45252

4-7 3/C CU XHHW-2/PVC PHASE ID 1x8 GW TYPE TC-ER 1000V BLACK 0 FT SPEC45252 48061677

Southwire #: 48061677

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire’s 600 or 1000 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Sunlight Resistant - For Direct Burial - Silicone Free

Specifications

Cond. Size 4 AWG 4 AWG
Conductor Number 3 3
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.225 0.57 inch cm
Insulation Thickness (mils) (mm) 45 1.14 mils mm
Ground Size 8 8
Jacket Thickness (mils) (mm) 60 1.52 mils mm
Approx. OD (inches) (cm) 0.806 2.05 inch cm
Copper Weight (lbs/1000') (kgs/km) 441 656 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 612 911 lbs/1000' kgs/km

GG: Green Insulated Ground
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • ICEA S-58-679 Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 383 Flame Test (70,000 btu)

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
  3. Grounding Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8. (When present, cable conductor sizes 8 & 6 AWG have an insulated green ground)
  4. Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
  5. Binder:Polyester flat thread binder tape for cable sizes larger than 2 AWG
  6. Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.