SPEC: 45502

CU 2000V XLPE Insulation Type RHH/RHW-2. 600V Type USE-2 SPEC45502

Power Cable 2000 Volt Single Conductor Copper, Cross Linked Polyethylene (XLPE) Insulation for Type RHH/RHW-2 and 600 Volt for Type USE-2

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 2000 Volt power cables RHH/RHW are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. Can be used in direct burial applications at 600 Volt. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
500 KCMIL 500 KCMIL
1 1
37 37
0.789 2.00
105 2.67
0.986 2.50
1543 2296
1748 2601
More Options
750 KCMIL 750 KCMIL
1 1
61 61
0.968 2.46
120 3.05
1.220 3.10
2315 3445
2569 3823

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
500 KCMIL 500 KCMIL
1 1
3.9 9.91
4000 1814.37
0.022 0.03
0.029 0.04
0.039 0.06
380 380
430 430
More Options
750 KCMIL 750 KCMIL
1 1
6.1 15.49
6000 2721.55
0.014 0.02
0.022 0.03
0.038 0.06
475 475
535 535

* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 854 Service Entrance Cable
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and B8
  2. Insulation:Cross Linked Polyethylene (XLPE) Type RHH/RHW-2

Resources

There are no downloadable resources for this product.