Southwire MC PCS Duo™ Power & Control/Signal cable is suitable for use as follows:
• Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings
• Fished or embedded in plaster
• Concealed or exposed installations
• LED lighting with 0-10V dimming
• Environmental air-handling spaces per NEC 300.22 (C)
• Places of Assembly per NEC 518.4 and theaters per NEC 520.5
• Installation in cable tray and approved raceways
• Under raised floors for information technology equipment conductors and cables per NEC 645
• Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations
• Binder tape with print legend wrapped around assembly
• Type THHN/THWN rated 90ºC dry
• Unjacketed Type MC cables are rated for dry, indoor locations only per NEC 330.10(A)(10)
• Anti-Short bushing not required
Southwire MC PCS Duo™ Type MC Cable meets or exceeds the following requirements:
• UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
• Federal Specification A-A59544 (formerly J-C-30B)
• NFPA 70 (National Electrical Code), Article 330
• Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
| Cond. Size | Conductor Number | Color | Diameter Over Conductor (in) (cm) | Cond. Strands | Insulation Thickness (mils) (mm) | Ground Size | Diameter Over Armor (in) (cm) | Approx. Weight (lbs/1000') (kgs/km) | |
| More Options |
14 AWG
14 AWG
|
2
2
|
BK,WE
BK,WE
|
0.064
0.16
|
Solid
Solid
|
20
0.51
|
1x14
1x14
|
0.580
1.47
|
127
189
|
| More Options |
12 AWG
12 AWG
|
2
2
|
BK,WE
BK,WE
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
1x12
1x12
|
0.608
1.54
|
153
228
|
| More Options |
12 AWG
12 AWG
|
2
2
|
BK,WE
BK,WE
|
0.090
0.23
|
19
19
|
20
0.51
|
1x12
1x12
|
0.627
1.59
|
157
234
|
| More Options |
12 AWG
12 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.080
0.20
|
Solid
Solid
|
20
0.51
|
1x12
1x12
|
0.650
1.65
|
181
269
|
| More Options |
12 AWG
12 AWG
|
3
3
|
BK,RD,WE
BK,RD,WE
|
0.090
0.23
|
19
19
|
20
0.51
|
1x12
1x12
|
0.674
1.71
|
186
277
|
| More Options |
10 AWG
10 AWG
|
2
2
|
BK,WE
BK,WE
|
0.101
0.26
|
Solid
Solid
|
25
0.64
|
1x10
1x10
|
0.667
1.69
|
197
293
|
Note: Conductor number = number of phase conductors plus neutral. Does not include green ground.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Cond. Size | Conductor Number | Min. Bend Radius (in) (cm) | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
14 AWG
14 AWG
|
2
2
|
4.1
10.41
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
20
20
|
25
25
|
| More Options |
12 AWG
12 AWG
|
2
2
|
4.3
10.92
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
2
2
|
4.4
11.18
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
3
3
|
4.6
11.68
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
12 AWG
12 AWG
|
3
3
|
4.7
11.94
|
1.662
2.47
|
2.002
2.98
|
0.054
0.08
|
25
25
|
30
30
|
| More Options |
10 AWG
10 AWG
|
2
2
|
4.7
11.94
|
1.040
1.55
|
1.253
1.86
|
0.050
0.07
|
35
35
|
40
40
|
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.