Southwire Duraclad® Bare Armored Ground Cable is suitable for use as a grounding electrode conductor for Residential Service Systems. Can be used in direct burial applications, embedded in concrete, and where exposed to cinder fills, strong chlorides, caustic alkalis, or vapors of chlorine or of hydrochloric acids.
| Conductor | |||||
| Size (AWG or kcmil) (mm2) | No. of Conductors | Stranding | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |
| More Options |
8 AWG
8 AWG
|
1
1
|
Solid
Solid
|
460
11.68
|
197
293
|
| More Options |
6 AWG
6 AWG
|
1
1
|
Solid
Solid
|
485
12.32
|
235
350
|
| More Options |
4 AWG
4 AWG
|
1
1
|
Stranded
Stranded
|
515
13.08
|
285
423
|
Southwire Duraclad® Bare Armored Ground Cable meets or exceeds the requirements:
Southwire Duraclad® Bare Armored Ground Cable is constructed with a bare soft-drawn copper. A galvanized steel interlocking armor is applied over the bare conductor. A PVC jacket is applied over the armor.