SPEC: 60130

10-3 SOL CU THHN BROWN/ORANGE/GRAY/GREEN AIA MC BLACK JKT 1000 FT SPEC60130 55295402

Southwire #: 55295402

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire Armorlite® Type MC Cable is suitable for use as follows:
- Branch and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Where exposed to cinder fills, strong chlorides, caustic alkalis, or vapors of chlorine or of hydrochloric acids.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Suitable for Wet Location per NEC 330.10(A)(11)
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Under raised floors for information technology equipment conductors and cables per NEC Article 645
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Type THHN/THWN rated 90ºC Dry/ 75ºC Wet
- Anti-Short busing not required

Southwire Armorlite® Type MC Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems

Specifications

Cond. Size 10 AWG 10 AWG
Conductor Number 3 3
Color BN,OE,GY BN,OE,GY
Diameter Over Conductor (in) (cm) 0.101 0.26 inch cm
Cond. Strands Solid Solid
Insulation Thickness (mils) (mm) 25 0.64 mils mm
Ground Size 1x10 1x10
Diameter Over Armor (in) (cm) 0.593 1.51 inch cm
Jacket Thickness (mils) (mm) 50 1.27 mils mm
Approx. OD (in) (cm) 0.699 1.78 inch cm
Approx. Weight (lbs/1000') (kgs/km) 277 412 lbs/1000' kgs/km

Note: Conductor number = number of phase conductors plus neutral. Does not include green ground.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1479 Standard for Safety Fire Tests of Penetration Firestops
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • RoHS-2 (European Directive 2011/65/EU)
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.
  • VW-1 (Vertical-Wire) Flame Test

Construction

  1. Conductor:Solid or 19 strands class C compressed copper per ASTM B3 and ASTM B8
  2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
  3. Ground:Green insulated ground. Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
  4. Binder:Mylar tape
  5. Armor:Aluminum Interlocked Armor
  6. Jacket:Polyvinyl Chloride (PVC) Jacket, sunlight resistant, corrosion resistant.

Resources

There are no downloadable resources for this product.