SPEC: 60053

6-3 STR CU THHN BLACK/WHITE/RED AL AC 1000 FT SPEC60053 89069203

Southwire #: 89069203

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
NATURAL
Conductor Color
Packaging

Application & Features

Southwire Armorlite® Type AC Cable is suitable for use as follows:
• Feeder power distribution in commercial, industrial, institutional, and multi-residential buildings
• Fished or embedded in plaster
• Concealed or exposed installations
• Dry locations only
• Environmental air-handling spaces per NEC 300.22 (C)
• Installation in cable tray and approved raceways
• Under raised floors for information technology equipment conductors and cables per NEC Article 645
• Conductors are individually wrapped with a moisture-resistant, flame-retardant paper covering
• Type THHN/THWN rated 90ºC dry
• Anti-Short bushing are required

Southwire Armorlite® Type AC Cable - meets or exceeds the following requirements:
• UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
• Federal Specification A-A59544 (formerly J-C-30B)
• NFPA 70 (National Electrical Code), Article 320
• Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems

Specifications

Cond. Size 6 AWG 6 AWG
Conductor Number 3 3
Color BK,RD,WE BK,RD,WE
Diameter Over Conductor (in) (cm) 0.179 0.45 inch cm
Cond. Strands 19 19
Insulation Thickness (mils) (mm) 35 0.89 mils mm
Diameter Over Armor (in) (cm) 0.905 2.30 inch cm
Approx. Weight (lbs/1000') (kgs/km) 432 643 lbs/1000' kgs/km

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • ASTM B800 8000 Series Aluminum Alloy Wire
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 4 Armored Cables
  • RoHS-2 (European Directive 2011/65/EU)
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.

Construction

  1. Conductor:19-strand combination unilay copper per ASTM B3 and B787
  2. Insulation:Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
  3. Bond Wire:Solid 16 AWG 8000 series aluminum per ASTM B800
  4. Binder:Moisture-resistant, flame-retardant paper covering
  5. Armor:Aluminum Interlocked Armor

Resources

There are no downloadable resources for this product.