35KV Aluminum XLP MV LLDPE Jacket MVDIST4

Aluminum Conductor. TRXLP Insulation. Bare Copper Concentric Neutrals. Low Density Polyethylene Jacket.

Download Category Specifications
Excel Table

Application & Features

Predominantly used for primary underground distribution in conduit systems suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 35,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
1 1
1/0 AWG 1/0 AWG
1 1
345 8.76
1383 35.13
874 1300
More Options
1 1
1/0 AWG 1/0 AWG
19 19
345 8.76
1410 35.82
846 1259
More Options
1 1
2/0 AWG 2/0 AWG
19 19
345 8.76
1453 36.91
855 1272
More Options
1 1
3/0 AWG 3/0 AWG
19 19
345 8.76
1534 38.98
1176 1749
More Options
1 1
4/0 AWG 4/0 AWG
19 19
345 8.76
1556 39.53
1052 1565
More Options
1 1
250 KCMIL 250 KCMIL
37 37
420 10.67
1830 46.49
1397 2079
More Options
1 1
350 KCMIL 350 KCMIL
37 37
345 8.76
1783 45.29
1463 2178
More Options
1 1
500 KCMIL 500 KCMIL
37 37
345 8.76
1944 49.39
1837 2734
More Options
1 1
750 KCMIL 750 KCMIL
61 61
345 8.76
2163 54.96
2443 3635
More Options
1 1
1000 KCMIL 1000 KCMIL
61 61
345 8.76
2312 58.74
2646 3938
More Options
1 1
1250 KCMIL 1250 KCMIL
61 61
345 8.76
2455 62.37
3116 4637
More Options
1 1
1250 KCMIL 1250 KCMIL
91 91
345 8.76
2500 63.51
3562 5301

Standards & References

Southwire 35kV HI-DRI Primary UD TRXLP Cable meets or exceeds the following ASTM specifications:

  • B231: Aluminum 1350 Conductors, Concentric-Lay-Stranded
  • B609: Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • B3: Soft Annealed Copper Wire
  • ICEA S-94-649
  • AEIC CS-8
  • RUS U-1

Construction

The cable is composed of a moisture blocked unilay compressed stranded 1350-H16/26 aluminum phase conductor, covered by a semi-conducting cross-linked polyethylene strand shield, a tree-retardant cross-linked polyethylene primary insulation, and a semi-conducting cross-linked polyethylene insulation shield. Conductors are available with 100% insulation level. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Red extruded stripes available upon request.