15KV Copper EPR MV LLDPE Jacket MVDIST49

Copper Conductors. EPR Insulation. Bare Copper Concentric Neutrals. Low Density Polyethylene Jacket.

Download Category Specifications
Excel Table

Application & Features

Predominantly used for primary underground distribution in conduit systems suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 15,000 volts or less and at conductor temperatures not to exceed 105°C for normal operation.

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
1 1
2 AWG 2 AWG
7 7
220 5.59
1071 27.21
808 1202
More Options
1 1
1/0 AWG 1/0 AWG
19 19
220 5.59
1150 29.22
883 1315
More Options
1 1
2/0 AWG 2/0 AWG
19 19
220 5.59
1194 30.33
1020 1518
More Options
1 1
4/0 AWG 4/0 AWG
19 19
220 5.59
1333 33.87
1437 2139
More Options
1 1
350 KCMIL 350 KCMIL
37 37
220 5.59
1512 38.42
2136 3179
More Options
3 3
350 KCMIL 350 KCMIL
35 35
345 8.76
7386 10992
More Options
1 1
500 KCMIL 500 KCMIL
37 37
175 4.45
1550 39.39
2732 4065
More Options
3 3
500 KCMIL 500 KCMIL
35 35
220 5.59
8329 12395
More Options
1 1
750 KCMIL 750 KCMIL
61 61
220 5.59
1925 48.92
4142 6164
More Options
1 1
1000 KCMIL 1000 KCMIL
61 61
220 5.59
2002 50.87
4266 6349
More Options
1 1
1500 KCMIL 1500 KCMIL
91 91
220 5.59
2298 58.37
6173 9187

Standards & References

Southwire 15kV Primary UD EPR Cable meets or exceeds the following ASTM specifications:

  • B3: Soft Annealed Copper Wire
  • B8: Concentric-Lay-Stranded Copper Conductors, Hard, Medium-Hard or Soft
  • ICEA S-94-649
  • AEIC CS-8
  • RUS U-1

Construction

The cable is composed of a reverse lay, compressed stranded soft drawn copper, covered by a semi-conducting cross-linked polyethylene strand shield, an ethylene propylene rubber primary insulation, and a semiconducting cross-linked polyethylene insulation shield. Conductors are available with either 100% or 133% insulation levels. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Red extruded stripes available upon request. A semiconducting polyethylene jacket is also available upon request.