15KV Aluminum XLP MV LLDPE Jacket MVDIST1

Aluminum Conductor. TRXLP Insulation. Bare Copper Concentric Neutrals. Low Density Polyethylene Jacket.

Download Category Specifications
PDF Excel Table

Application & Features

Predominantly used for primary underground distribution in conduit systems suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 15,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

Select a set of products below for more information:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
1 1
2 AWG 2 AWG
7 7
175 4.45
981 24.92
476 709
More Options
1 1
1 AWG 1 AWG
1 1
220 5.59
1098 27.89
600 892
More Options
1 1
1/0 AWG 1/0 AWG
19 19
175 4.45
1050 26.68
619 920
More Options
3 3
1/0 AWG 1/0 AWG
19 19
175 4.45
1498 2230
More Options
1 1
2/0 AWG 2/0 AWG
19 19
220 5.59
1183 30.05
779 1160
More Options
1 1
3/0 AWG 3/0 AWG
19 19
220 5.59
1231 31.27
899 1338
More Options
1 1
4/0 AWG 4/0 AWG
19 19
175 4.45
1229 31.23
1005 1496
More Options
1 1
350 KCMIL 350 KCMIL
37 37
175 4.45
1389 35.29
1064 1583
More Options
1 1
500 KCMIL 500 KCMIL
37 37
220 5.59
1640 41.67
1490 2217
More Options
1 1
750 KCMIL 750 KCMIL
61 61
220 5.59
1925 48.92
2075 3088
More Options
1 1
1000 KCMIL 1000 KCMIL
61 61
220 5.59
2062 52.39
2312 3440

Standards & References

Southwire 15kV HI-DRI Primary UD TRXLP Cable meets or exceeds the following ASTM specifications:

  • B231: Aluminum 1350 Conductors, Concentric-Lay-Stranded
  • B609: Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • B3: Soft Annealed Copper Wire
  • ICEA S-94-649
  • AEIC CS-8
  • RUS U-1

Construction

The cable is composed of a moisture blocked unilay compressed stranded 1350-H16/26 aluminum phase conductor, covered by a semi-conducting cross-linked polyethylene strand shield, a tree-retardant cross-linked polyethylene primary insulation, and a semi-conducting cross-linked polyethylene insulation shield. Conductors are available with 100% insulation level. Has a Super Smooth conductor shield. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Has red extruded stripes.