1/0-19 MB CPRESS AL 15KV 175 mils 100% TRXLP 90C 16x14CN POLY JACKET MVDIST1 30466726

Southwire #: 30466726

Aluminum Conductor. TRXLP Insulation. Bare Copper Concentric Neutrals. Low Density Polyethylene Jacket.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLACK WITH RED STRIPE
Packaging

Application & Features

Predominantly used for primary underground distribution in conduit systems suitable for use in wet or dry locations, direct burial, underground duct, and where exposed to sunlight. To be used at 15,000 volts or less and at conductor temperatures not to exceed 90°C for normal operation.

Specifications

No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 1/0 AWG 1/0 AWG
No. of Strands 19 19
Insulation Thickness (mils) (mm) 175 4.45 mils mm
Nom. OD (mils) (mm) 1050 26.68 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 619 920 lbs/1000' kgs/km

Standards & References

Southwire 15kV HI-DRI Primary UD TRXLP Cable meets or exceeds the following ASTM specifications:

  • B231: Aluminum 1350 Conductors, Concentric-Lay-Stranded
  • B609: Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • B3: Soft Annealed Copper Wire
  • ICEA S-94-649
  • AEIC CS-8
  • RUS U-1

Construction

The cable is composed of a moisture blocked unilay compressed stranded 1350-H16/26 aluminum phase conductor, covered by a semi-conducting cross-linked polyethylene strand shield, a tree-retardant cross-linked polyethylene primary insulation, and a semi-conducting cross-linked polyethylene insulation shield. Conductors are available with 100% insulation level. A concentric neutral of bare copper wires and a sunlight resistant, -40°C rated, insulating linear low density polyethylene jacket are applied over the insulation shield. The cable is identified by surface print on the jacket and with the lightning bolt symbol for supply cables indented in the jacket. Red extruded stripes available upon request.