SPEC: 46031

CU Compressed 2.4kV XLPE Insulation. SPEC46031

Type MV-90 Dry Single Conductor Copper, Non-Shielded Cross Linked Polyethylene (XLPE). Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 2.4KV XLPE cables are suited for use in dry areas, conduits, ducts, troughs, trays and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -25°C for cold bend and cold impact and marked with "LTDD" when CSA listed or dual UL/CSA listed. Rated for 1000 lbs./FT maximum sidewall pressure. Silicone Free.

Specifications

Select a set of products below for more information:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm) Conduit Size (in) (cm)
More Options
6 AWG 6 AWG
7 7
0.174 0.44
110 2.79
0.430 1.09
137 204
210 95.25
3.4 8.64
1.5 3.81
More Options
4 AWG 4 AWG
7 7
0.225 0.57
110 2.79
0.481 1.22
215 320
334 151.50
3.8 9.65
1.5 3.81
More Options
2 AWG 2 AWG
7 7
0.283 0.72
110 2.79
0.537 1.36
313 466
531 240.86
4.3 10.92
1.5 3.81
More Options
750 KCMIL 750 KCMIL
61 61
0.968 2.46
135 3.43
1.300 3.30
2564 3816
6000 2721.55
10.4 26.42
4 10.16

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity In Duct 90C Allowable Ampacity In Air 90C
More Options
6 AWG 6 AWG
0.411 0.61
0.515 0.77
0.042 0.06
85 85
110 110
More Options
4 AWG 4 AWG
0.258 0.38
0.323 0.48
0.039 0.06
110 110
145 145
More Options
2 AWG 2 AWG
0.162 0.24
0.203 0.30
0.036 0.05
145 145
190 190
More Options
750 KCMIL 750 KCMIL
0.144 0.21
0.022 0.03
0.028 0.04
585 585
900 900

* NEC ampacities are based on:
* For Duct: Table 315.60(C)(11) Detail 1.
* For Free Air: Table 315.60(C)(3).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072 Medium-Voltage Power Cables
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:Cross Linked Polyethylene (XLPE)

Resources

There are no downloadable resources for this product.