SPEC: 46031

750-61 CU 130 XLP 2400V N/S DRY LOCATION SPEC46031 66562799

Southwire #: 66562799

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK/BLACK
Packaging

Application & Features

Southwire’s 2.4KV XLPE cables are suited for use in dry areas, conduits, ducts, troughs, trays and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -25°C for cold bend and cold impact and marked with "LTDD" when CSA listed or dual UL/CSA listed. Rated for 1000 lbs./FT maximum sidewall pressure. Silicone Free.

Specifications

Cond. Size 750 KCMIL 750 KCMIL
Cond. Strands 61 61
Diameter Over Conductor (in) (cm) 0.968 2.46 inch cm
Insulation Thickness (mils) (mm) 135 3.43 mils mm
Approx. OD (in) (cm) 1.300 3.30 inch cm
Approx. Weight (lbs/1000') (kgs/km) 2564 3816 lbs/1000' kgs/km
Max Pull Tension (lbs) (kg) 6000 2721.55 lbs kg
Min. Bend Radius (in) (cm) 10.4 26.42 inch cm
Conduit Size (in) (cm) 4 10.16 inch cm

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072 Medium-Voltage Power Cables
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:Cross Linked Polyethylene (XLPE)

Resources

There are no downloadable resources for this product.