Southwire’s 15kV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), aerially supported by a messenger and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -25°C for cold bend and cold impact and marked with "LTGG" when CSA listed. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lb/ft maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemicals, oils and acids and are flame retardant. Cable Tray CT rated 1/0 AWG and larger.
| Cond. Size | 2/0 AWG 2/0 AWG | |
| Cond. Strands | 19 19 | |
| Diameter Over Conductor (in) (cm) | 0.405 1.03 | inch cm |
| Diameter Over Insulation (in) (cm) | 0.884 2.25 | inch cm |
| Insulation Thickness (mils) (mm) | 220 5.59 | mils mm |
| Diameter Over Shield (in) (cm) | 0.944 2.40 | inch cm |
| Jacket Thickness (mils) (mm) | 80 2.03 | mils mm |
| Approx. OD (in) (cm) | 1.124 2.85 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 929 1383 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 1064 482.62 | lbs kg |
| Min. Bend Radius (in) (cm) | 13.4 34.04 | inch cm |
| Conduit Size (in) (cm) | 3.5 8.89 | inch cm |
Conduit size based on 3 phase 40% fill-factor without ground
** Tinned Copper