Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerially supported by a messenger and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -40°C for cold bend and cold impact and marked with "LTGG" when CSA listed or dual UL/CSA listed. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.
| Cond. Size | 500 KCMIL 500 KCMIL | |
| Cond. Strands | 37 37 | |
| Diameter Over Conductor (in) (cm) | 0.789 2.00 | inch cm |
| Diameter Over Insulation (in) (cm) | 1.275 3.24 | inch cm |
| Insulation Thickness (mils) (mm) | 220 5.59 | mils mm |
| Diameter Over Shield (in) (cm) | 1.335 3.39 | inch cm |
| Ground Size | 1x4/0 1x4/0 | |
| Jacket Thickness (mils) (mm) | 135 3.43 | mils mm |
| Approx. OD (in) (cm) | 3.203 8.14 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 8374 12462 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 12000 5443.10 | lbs kg |
| Min. Bend Radius (in) (cm) | 22.4 56.90 | inch cm |
^ 750kcmil Stock#: 653562 has a RED outer jacket
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.