SPEC: 46305

1500-91 CU 220 MILS NL-EPR 15KV 133% T/S BLACK SOLONON-TP UL SPEC46305 55064399

Southwire #: 55064399

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -25°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Cond. Size 1500 KCMIL 1500 KCMIL
Cond. Strands 91 91
Diameter Over Conductor (in) (cm) 1.370 3.48 inch cm
Diameter Over Insulation (in) (cm) 1.900 4.83 inch cm
Insulation Thickness (mils) (mm) 220 5.59 mils mm
Diameter Over Shield (in) (cm) 1.960 4.98 inch cm
Jacket Thickness (mils) (mm) 110 2.79 mils mm
Approx. OD (in) (cm) 2.200 5.59 inch cm
Approx. Weight (lbs/1000') (kgs/km) 6031 8975 lbs/1000' kgs/km
Max Pull Tension (lbs) (kg) 12000 5443.10 lbs kg
Min. Bend Radius (in) (cm) 26.4 67.06 inch cm

* Conduit size based on 3 phase 40% fill-factor without ground
** Tinned Copper

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B496 Compact Round Concentric-lay-standard copper
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4-ST1 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5 - 46kV
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • NFPA 130 Standard for Fixed Guideway Transit and Passenger Rail Systems (500kcmil & Larger)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • NFPA 502 Standard for Road Tunnels, Bridges, and Other Limited Access Highways (non-emergency circuits only)

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Overall Jacket:Thermoplastic SOLONON® Low Smoke Zero Halogen (LSZH-TP)
    UL-1072 does not list polyolefin jacket. However, this LSZH meets the general definition of a thermoplastic polyolefin.