Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. Rated for 1000 lbs./FT maximum sidewall pressure.
| Cond. Size | 500 KCMIL 500 KCMIL | |
| Cond. Strands | 37 37 | |
| Diameter Over Conductor (in) (cm) | 0.789 2.00 | inch cm |
| Diameter Over Insulation (in) (cm) | 1.162 2.95 | inch cm |
| Insulation Thickness (mils) (mm) | 175 4.45 | mils mm |
| Diameter Over Shield (in) (cm) | 1.222 3.10 | inch cm |
| Jacket Thickness (mils) (mm) | 80 2.03 | mils mm |
| Approx. OD (in) (cm) | 1.402 3.56 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 2208 3286 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 4000 1814.37 | lbs kg |
| Min. Bend Radius (in) (cm) | 16.8 42.67 | inch cm |
| Conduit Size (in) (cm) | 4.0 10.16 | inch cm |
* Conduit size based on 3 phase 40% fill-factor without ground
^ Tinned copper tape shield