SPEC: 46311

AL Compact 15kV NLEPR Insulation 133% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial

Type MV-105 Single Conductor Aluminum, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, SIMpull Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -25°C for cold bend and cold impact and marked with "LTDD" when CSA listed or dual UL/CSA listed. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select a set of products below for more information:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm) Conduit Size (in) (cm)
More Options
2 AWG 2 AWG
6 6
0.268 0.68
0.746 1.89
220 5.59
0.806 2.05
80 2.03
0.986 2.50
493 734
398 180.53
11.8 29.97
3.0 7.62
More Options
1 AWG 1 AWG
8 8
0.298 0.76
0.777 1.97
220 5.59
0.837 2.13
80 2.03
1.017 2.58
528 786
502 227.70
12.2 30.99
3.0 7.62
More Options
1/0 AWG 1/0 AWG
10 10
0.336 0.85
0.814 2.07
220 5.59
0.874 2.22
80 2.03
1.054 2.68
573 853
633 287.12
12.6 32.00
3.0 7.62
More Options
2/0 AWG 2/0 AWG
12 12
0.376 0.96
0.854 2.17
220 5.59
0.914 2.32
80 2.03
1.094 2.78
636 946
798 361.97
13.1 33.27
3.0 7.62
More Options
3/0 AWG 3/0 AWG
15 15
0.422 1.07
0.901 2.29
220 5.59
0.961 2.44
80 2.03
1.141 2.90
690 1027
1006 456.31
13.6 34.54
3.5 8.89
More Options
4/0 AWG 4/0 AWG
19 19
0.474 1.20
0.953 2.42
220 5.59
1.013 2.57
80 2.03
1.193 3.03
766 1140
1269 575.61
14.3 36.32
3.5 8.89
More Options
250 KCMIL 250 KCMIL
22 22
0.520 1.32
1.006 2.56
220 5.59
1.066 2.71
80 2.03
1.246 3.16
839 1249
1500 680.39
14.9 37.85
3.5 8.89
More Options
350 KCMIL 350 KCMIL
35 35
0.615 1.56
1.102 2.80
220 5.59
1.162 2.95
80 2.03
1.342 3.41
997 1484
2100 952.54
16.1 40.89
4.0 10.16
More Options
500 KCMIL 500 KCMIL
34 34
0.735 1.87
1.244 3.16
220 5.59
1.304 3.31
80 2.03
1.484 3.77
1233 1835
3000 1360.78
17.8 45.21
4.5 11.43
More Options
750 KCMIL 750 KCMIL
58 58
0.908 2.31
1.416 3.60
220 5.59
1.476 3.75
80 2.03
1.726 4.38
1702 2533
4500 2041.16
20.7 52.58
5.0 12.70
More Options
1000 KCMIL 1000 KCMIL
61 61
1.060 2.69
1.568 3.98
220 5.59
1.628 4.14
110 2.79
1.868 4.74
2027 3017
6000 2721.55
22.4 56.90
5.5 13.97

* Strand count meets minimum number per ASTM

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Shield Short Circuit Current 6 Cycles Allowable Ampacity In Duct 90C Allowable Ampacity In Duct 105C Allowable Ampacity In Air 90C Allowable Ampacity In Air 105C
More Options
2 AWG 2 AWG
0.267 0.40
0.336 0.50
0.053 0.08
0.052 0.08
0.707 + j0.426 0.707 + j0.426
0.336 + j0.051 0.336 + j0.051
2528 2528
120 120
130 130
150 150
170 170
More Options
1 AWG 1 AWG
0.211 0.31
0.266 0.40
0.049 0.07
0.050 0.07
0.636 + j0.41 0.636 + j0.41
0.266 + j0.048 0.266 + j0.048
2621 2621
135 135
145 145
175 175
195 195
More Options
1/0 AWG 1/0 AWG
0.168 0.25
0.211 0.31
0.046 0.07
0.048 0.07
0.58 + j0.393 0.58 + j0.393
0.211 + j0.047 0.211 + j0.047
2738 2738
155 155
165 165
200 200
225 225
More Options
2/0 AWG 2/0 AWG
0.133 0.20
0.167 0.25
0.042 0.06
0.046 0.07
0.534 + j0.376 0.534 + j0.376
0.168 + j0.045 0.168 + j0.045
2862 2862
175 175
190 190
235 235
260 260
More Options
3/0 AWG 3/0 AWG
0.105 0.16
0.133 0.20
0.039 0.06
0.044 0.07
0.498 + j0.358 0.498 + j0.358
0.134 + j0.043 0.134 + j0.043
3005 3005
200 200
215 215
270 270
300 300
More Options
4/0 AWG 4/0 AWG
0.084 0.13
0.105 0.16
0.036 0.05
0.043 0.06
0.466 + j0.339 0.466 + j0.339
0.106 + j0.041 0.106 + j0.041
3166 3166
230 230
245 245
310 310
350 350
More Options
250 KCMIL 250 KCMIL
0.071 0.11
0.090 0.13
0.034 0.05
0.042 0.06
0.447 + j0.321 0.447 + j0.321
0.091 + j0.04 0.091 + j0.04
3333 3333
250 250
270 270
345 345
385 385
More Options
350 KCMIL 350 KCMIL
0.050 0.07
0.065 0.10
0.030 0.04
0.040 0.06
0.415 + j0.292 0.415 + j0.292
0.066 + j0.038 0.066 + j0.038
3628 3628
305 305
330 330
430 430
480 480
More Options
500 KCMIL 500 KCMIL
0.035 0.05
0.046 0.07
0.026 0.04
0.037 0.06
0.384 + j0.26 0.384 + j0.26
0.047 + j0.036 0.047 + j0.036
3999 3999
370 370
400 400
535 535
600 600
More Options
750 KCMIL 750 KCMIL
0.024 0.04
0.033 0.05
0.022 0.03
0.035 0.05
0.353 + j0.22 0.353 + j0.22
0.034 + j0.034 0.034 + j0.034
4566 4566
455 455
490 490
700 700
780 780
More Options
1000 KCMIL 1000 KCMIL
0.018 0.03
0.026 0.04
0.020 0.03
0.035 0.05
0.331 + j0.194 0.331 + j0.194
0.027 + j0.033 0.027 + j0.033
5037 5037
525 525
565 565
840 840
940 940

* NEC ampacities are based on:
* For Duct: Table 310.60(C)(12) Detail 1.
* For Free Air: Table 310.60(C)(4).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft, Spacing: one diameter spacing center-to-center.
* Capacitive Reactance is between Phase-to-Shield.

Standards & References

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5 - 46kV
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor: Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield: Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation: 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
  4. Insulation Shield: Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield: Helically wrapped 5 mil copper tape with 25% overlap
  6. Overall Jacket: Polyvinyl Chloride (PVC)