1/0-19 3/C CU 115 MILS NL-EPR 5KV 133%/8KV 100% T/S 1Xundefined CU GW BLACK PVC UL/CSA

Southwire #: 95630099

Type MV-105 Three Conductor Copper, 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA

Download Category Specifications
PDF
Select Product Specifications
Construction
Outer Jacket / Armor Color
Conductor Color
Packaging

Application

Southwire’s 5KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

To see specifications for this product, visit the CableTechSupport™ Services website.

Standards & References

  • ASTM B3: Soft or Annealed Copper Wire
  • ASTM B8: Concentric-Lay-Stranded Copper Conductors
  • ASTM B33: Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B496: Compact Round Concentric-lay-standard copper
  • UL 1072: Medium-Voltage Power Cables
  • UL 1685: Vertical-Tray Fire Propagation and Smoke Release Test
  • UL 2225: Cables and Cable-Fittings For Use In Hazardous (Classified) Locations
  • CSA C22.2 No.230: Tray Cables - Rated TC-ER
  • CSA C22.2 No. 2556 / UL 2556: Cable Test Methods
  • CSA C68.10: Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639: (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-97-682: Standard for Shielded Utility Cable Rated for 5 - 46kV
  • IEEE 1202: FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • AEIC CS-8: Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)

Construction

  • Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  • Conductor Shield: Semi-conducting cross-linked copolymer
  • Insulation: 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 5kV 133% / 8kV 100% Insulation Level,
  • Insulation Shield: Strippable semi-conducting cross-linked copolymer
  • Copper Tape Shield: Helically wrapped 5 mil copper tape with 25% overlap
  • Grounding Conductor: Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  • Filler: Wax paper filler
  • Binder: Poly glass tape
  • Overall Jacket: Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.