SPEC: 13090

Round Speaker Wire CL3 SPEC13090

300V, 75°C, CL3 Round Speaker Wire

Download Category Specifications
PDF Excel Table

Application & Features

Remote Control, Signalling, and Power-Limited circuits per NEC Article 725. 22AWG - 16 AWG also as communication circuits per NEC Article 800. Security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls.

  • Flame Test: UL 1666
  • Cable Type: CL3, Direct Burial Rating
  • Voltage: 300 Volts
  • Temperature: 75ºC
  • Specifications

    Select more options below for part numbers, packaging, and color options:
    Cable Type Cond. Size Conductor Number Cond. Type Cond. Strands Diameter Over Conductor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km) Shield Type DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km)
    More Options
    Speaker Wire CL3 Speaker Wire CL3
    16 AWG 16 AWG
    2 2
    CU CU
    26 26
    0.059 0.15
    20 0.51
    0.198 0.50
    16 24
    25 37
    None None
    4.487 6.68
    5.406 8.05
    More Options
    Speaker Wire CL3 Speaker Wire CL3
    16 AWG 16 AWG
    4 4
    CU CU
    26 26
    0.059 0.15
    20 0.51
    0.230 0.58
    32 48
    45 67
    None None
    4.487 6.68
    5.406 8.05
    0.033 0.05
    More Options
    Speaker Wire CL3 Speaker Wire CL3
    14 AWG 14 AWG
    2 2
    CU CU
    41 41
    0.073 0.19
    20 0.51
    0.238 0.60
    25 37
    37 55
    None None
    2.814 4.19
    3.391 5.05
    0.058 0.09
    More Options
    Speaker Wire CL3 Speaker Wire CL3
    14 AWG 14 AWG
    4 4
    CU CU
    41 41
    0.073 0.19
    20 0.51
    0.279 0.71
    51 76
    68 101
    None None
    2.814 4.19
    3.391 5.05
    0.058 0.09

    Standards & References

    • ASTM B8 Concentric-Lay-Stranded Copper Conductors
    • UL 13 Power-Limited Circuit Cables
    • UL 444 Communications Cables (22 AWG - 16 AWG)

    Construction

    1. Conductor:Bare copper Class K stranding per ASTM B172
    2. Insulation:Polyvinyl Chloride PVC
    3. Rip Cord:Rip cord for ease of jacket removal
    4. Jacket: White Polyvinyl Chloride PVC.

    Resources

    There are no downloadable resources for this product.