Fire protective signaling circuits. Also for smoke detectors, voice communications, audio control and initiating circuits. Article 760 of the NEC. Minimum Operating Temperature -10°C, Maximum Operating Temperature 60°C
| Cable Type | Cond. Size | Conductor Number | Cond. Type | Cond. Strands | Diameter Over Conductor (in) (cm) | Insulation Thickness (mils) (mm) | Jacket Thickness (mils) (mm) | Approx. OD (in) (cm) | Copper Weight (lbs/1000') (kgs/km) | Approx. Weight (lbs/1000') (kgs/km) | Shield Type | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Inductive Reactance (ohms/1000') (ohms/km) | Min. Bend Radius (in) (cm) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
FPLR
FPLR
|
18 AWG
18 AWG
|
2
2
|
CU
CU
|
Solid
Solid
|
0.050
0.13
|
10
0.25
|
15
0.38
|
0.153
0.39
|
11
16
|
16
24
|
foil
foil
|
6.669
9.92
|
8.035
11.96
|
0.036
0.05
|
0.9
2.29
|
-
-
|
14
14
|
| More Options |
FPLR
FPLR
|
18 AWG
18 AWG
|
4
4
|
CU
CU
|
Solid
Solid
|
0.050
0.13
|
10
0.25
|
15
0.38
|
0.174
0.44
|
21
31
|
28
42
|
foil
foil
|
6.669
9.92
|
8.035
11.96
|
0.036
0.05
|
1.0
2.54
|
-
-
|
11
11
|
| More Options |
FPLR
FPLR
|
16 AWG
16 AWG
|
2
2
|
CU
CU
|
Solid
Solid
|
0.050
0.13
|
10
0.25
|
15
0.38
|
0.159
0.40
|
17
25
|
23
34
|
foil
foil
|
4.181
6.22
|
5.037
7.50
|
0.033
0.05
|
0.9
2.29
|
-
-
|
18
18
|
| More Options |
FPLR
FPLR
|
16 AWG
16 AWG
|
4
4
|
CU
CU
|
Solid
Solid
|
0.050
0.13
|
10
0.25
|
15
0.38
|
0.202
0.51
|
32
48
|
41
61
|
foil
foil
|
4.181
6.22
|
5.037
7.50
|
0.033
0.05
|
1.2
3.05
|
-
-
|
14
14
|
| More Options |
FPLR
FPLR
|
14 AWG
14 AWG
|
2
2
|
CU
CU
|
Solid
Solid
|
0.064
0.16
|
10
0.25
|
15
0.38
|
0.212
0.54
|
26
39
|
34
51
|
foil
foil
|
2.631
3.92
|
3.170
4.72
|
0.058
0.09
|
1.2
3.05
|
20
20
|
25
25
|