SPEC: 13080

Burglar Alarm Cable SPEC13080

Burglar Alarm cable Solid and Stranded CM/CL2 Rated

Download Category Specifications
PDF Excel Table

Application & Features

Burglar alarm interconnect cables to comtrols systems, Class 2 Power Limited Circuit Cable and Communications Cable for General Purpose Applications

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Type Cond. Strands Diameter Over Conductor (in) (cm) Color Insulation Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
22 AWG 22 AWG
2 2
CU CU
Solid Solid
0.025 0.06
RD,GN RD,GN
6 0.15
0.102 0.26
3 4
7 10
More Options
22 AWG 22 AWG
2 2
CU CU
7 7
0.029 0.07
BK, RD BK, RD
6 0.15
0.110 0.28
4 6
9 13
More Options
22 AWG 22 AWG
4 4
CU CU
Solid Solid
0.025 0.06
BK, RD, YW, GN BK, RD, YW, GN
6 0.15
0.117 0.30
7 10
12 18
More Options
22 AWG 22 AWG
4 4
CU CU
7 7
0.029 0.07
BK, RD, WE, GN BK, RD, WE, GN
6 0.15
0.126 0.32
9 13
14 21

Standards & References

  • UL 13 Power-Limited Circuit Cables
  • UL 444 CM/CL2
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test

Construction

  1. Conductor:22 AWG solid or stranded
  2. Insulation:Foam Polypropylene
  3. Overall Jacket:Polyvinyl Chloride (PVC) White, Gray, Brown, Beige

Resources

There are no downloadable resources for this product.