SPEC: 13080

22-7 CU 4/C N/S CM/CL2 PVC WHITE 500 FT

Southwire #: 511124501

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLUE
GRAY
GREEN
ORANGE
WHITE
YELLOW
LIGHT-BROWN
Packaging

Application & Features

Burglar alarm interconnect cables to comtrols systems, Class 2 Power Limited Circuit Cable and Communications Cable for General Purpose Applications

Specifications

Cond. Size 22 AWG 22 AWG
Conductor Number 4 4
Cond. Type CU CU
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.029 0.07 inch cm
Color BK, RD, WE, GN BK, RD, WE, GN
Insulation Thickness (mils) (mm) 6 0.15 mils mm
Approx. OD (in) (cm) 0.126 0.32 inch cm
Copper Weight (lbs/1000') (kgs/km) 9 13 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 14 21 lbs/1000' kgs/km

Standards & References

  • UL 13 Power-Limited Circuit Cables
  • UL 444 CM/CL2
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test

Construction

  1. Conductor:22 AWG solid or stranded
  2. Insulation:Foam Polypropylene
  3. Overall Jacket:Polyvinyl Chloride (PVC) White, Gray, Brown, Beige

Resources

There are no downloadable resources for this product.