| Cable Type | RG58 RG58 | |
| Cond. Size | 20 AWG 20 AWG | |
| Conductor Number | 1 1 | |
| Cond. Type | BC BC | |
| Cond. Strands | Solid Solid | |
| Insulation Thickness (mils) (mm) | 40 1.02 | mils mm |
| Jacket Thickness (mils) (mm) | 30 0.76 | mils mm |
| Approx. OD (in) (cm) | 0.199 0.51 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 27 40 | lbs/1000' kgs/km |
| Shield Type | Tinned Copper Braid Tinned Copper Braid |
Non-Plenum Rated